IESNA:LM-63-2002
[TEST]P942879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28332
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3775.4 3481.4 3213.3 2963.7 2760 2672.7 2668.1 2714 2836.6 3096.9
3502.8 3977.6 4513.7 5101.8 5595 6040.7 6454.2 6912.2 7285.9 7687.2
8181.9 8508.1 8748.6 9058 9502.1 10402.7 11749 13444.5 14842.9 14657.6
12024.7 6448.1 2102.9 892.9 349.2 114.9 0
3775.4 3502.8 3236.3 2983.6 2779.9 2678.8 2680.3 2723.2 2844.2 3101.5
3499.7 3954.6 4492.2 5088 5582.7 6034.6 6438.9 6872.4 7262.9 7665.7
8151.3 8526.5 8785.3 9005.9 9465.4 10310.8 11591.3 13288.3 14784.7 14622.3
12252.9 6809.6 2418.4 929.7 390.6 139.4 0
3775.4 3512 3256.2 3014.2 2812 2697.2 2681.9 2709.4 2802.9 3000.4
3338.9 3793.8 4319.2 4881.3 5411.2 5887.5 6285.7 6650.3 7034.7 7472.7
7959.8 8485.1 8914 9246.4 9652.2 10339.9 11444.2 13107.6 15000.6 15760.3
14015.8 9099.3 3626.9 1620.4 715.3 255.8 0
3775.4 3507.4 3274.6 3047.9 2850.3 2735.5 2701.8 2721.7 2786 2931.5
3205.7 3594.7 4058.8 4565.7 5086.5 5631.7 6151 6587.5 6997.9 7446.7
7992 8537.2 9033.5 9479.2 9996.9 10644.7 11655.6 13306.7 15820.1 18293.6
18249.2 13473.6 6860.1 3239.4 1497.9 513.1 0
3775.4 3530.4 3319 3123 2943.8 2816.6 2769.2 2778.3 2827.4 2934.6
3129.1 3427.8 3827.5 4256.4 4708.2 5241.2 5861.5 6509.4 7082.2 7674.9
8247.7 8886.4 9560.3 10200.6 10917.4 11821 13093.8 14968.5 17962.8 21736.7
23092.2 18027.1 11713.8 6011.6 2603.7 810.2 0
3775.4 3527.3 3332.8 3136.7 2960.6 2827.4 2773.8 2786 2833.5 2937.6
3112.2 3403.2 3787.7 4210.4 4651.5 5172.3 5798.7 6457.3 7060.7 7681
8270.7 8907.9 9581.8 10257.2 11007.7 11940.5 13211.7 15061.9 17965.8 21655.5
23081.4 18298.2 11663.2 5918.2 2547.1 781.1 0
3775.4 3559.5 3383.3 3221 3067.8 2945.3 2882.5 2871.8 2917.7 3011.2
3161.3 3392.5 3686.6 4040.4 4478.4 4977.7 5627.2 6354.7 7149.6 7995
8845.1 9681.3 10470.1 11237.5 12049.2 12965.1 13999 15274.8 16910.6 18459
17511 12311.1 5276.4 1680.2 606.5 148.6 0
3775.4 3599.3 3459.9 3340.5 3227.1 3127.6 3063.2 3032.6 3052.5 3133.7
3265.4 3436.9 3663.6 3979.1 4409.5 4954.8 5607.2 6357.7 7172.6 8002.7
8793 9548.1 10266.4 10958.7 11582.1 12125.8 12553.1 12793.6 12594.5 11087.4
7048.5 2465.9 968 556 275.7 95 0
3775.4 3654.4 3561 3481.4 3410.9 3342 3299.1 3285.3 3299.1 3352.7
3443.1 3571.7 3763.2 4057.2 4449.3 4947.1 5549 6229.1 6922.9 7599.9
8223.2 8840.5 9352 9805.4 10137.8 10303.2 10241.9 9759.4 8437.7 5683.8
2351 1009.3 690.8 485.5 310.9 134.8 0
3775.4 3708 3663.6 3631.5 3600.8 3577.9 3573.3 3593.2 3634.5 3709.6
3809.1 3940.8 4120 4391.1 4738.8 5196.8 5760.4 6396 7062.3 7754.6
8457.6 9151.4 9794.7 10349.1 10788.7 10960.2 10627.9 9347.4 6627.3 2989.7
1239.1 793.4 562.1 384.4 251.2 114.9 0
3775.4 3786.2 3792.3 3809.1 3827.5 3855.1 3896.4 3966.9 4063.4 4185.9
4343.7 4536.6 4804.7 5178.4 5667 6259.7 6930.6 7641.2 8379.5 9119.2
9852.9 10572.7 11249.7 11713.8 11804.2 11320.2 10035.1 7763.8 4492.2 1683.2
870 601.9 416.6 257.3 153.2 55.1 0
3775.4 3807.6 3835.2 3881.1 3920.9 3968.4 4032.7 4110.9 4219.6 4351.3
4509.1 4714.3 4985.4 5342.3 5774.2 6278.1 6831 7410 8010.3 8598.5
9160.6 9718.1 10191.4 10460.9 10344.5 9702.8 8410.1 6414.4 3656 1386.1
739.8 503.9 349.2 209.8 114.9 32.2 0
3775.4 3832.1 3888.8 3950 4017.4 4075.6 4155.3 4245.6 4340.6 4467.7
4608.6 4767.9 4974.7 5233.5 5535.3 5873.7 6242.9 6622.7 7011.7 7379.3
7723.9 8002.7 8146.7 8030.3 7558.5 6659.5 5417.3 3924 2228.5 1023.1
623.4 441.1 312.4 203.7 121 41.4 0
3775.4 3861.2 3960.8 4063.4 4152.2 4221.1 4296.2 4354.4 4398.8 4441.7
4472.3 4495.3 4516.7 4527.5 4510.6 4435.6 4297.7 4130.8 3966.9 3726.4
3332.8 2828.9 2343.4 1939 1608.2 1346.3 1142.6 983.3 848.5 733.6
617.2 516.2 419.7 314 200.6 73.5 0
3775.4 3904.1 4031.2 4155.3 4239.5 4294.6 4323.7 4334.5 4311.5 4271.7
4213.5 4127.7 3988.3 3807.6 3580.9 3329.7 3084.7 2850.3 2619.1 2386.3
2150.4 1936 1752.2 1571.4 1413.7 1275.8 1161 1061.4 964.9 868.4
755.1 646.3 520.7 389 228.2 90.4 0
3775.4 3940.8 4100.1 4213.5 4283.9 4306.9 4293.1 4268.6 4211.9 4130.8
3997.5 3789.2 3550.3 3322.1 3145.9 3000.4 2838.1 2651.2 2459.8 2280.6
2135.1 2057 1943.6 1787.4 1638.8 1504 1367.7 1234.5 1116.5 1003.2
873 730.6 565.2 399.8 232.8 111.8 0
3775.4 3971.5 4141.5 4247.2 4285.5 4273.2 4250.2 4198.2 4104.7 3959.2
3766.2 3561 3375.7 3213.3 3058.6 2907 2746.2 2576.2 2427.6 2315.8
2282.1 2272.9 2194.8 2066.1 1926.8 1784.3 1612.8 1444.3 1288.1 1156.4
1027.7 885.3 744.4 574.4 401.3 208.3 0
3775.4 4003.6 4178.2 4271.7 4279.3 4247.2 4205.8 4126.2 3982.2 3806.1
3648.3 3518.1 3378.7 3216.4 3035.7 2858 2672.7 2498.1 2337.2 2245.3
2214.7 2174.9 2127.4 2046.2 1905.3 1764.4 1641.9 1528.6 1441.2 1344.8
1223.8 1095.1 955.7 791.8 620.3 369.1 0
3775.4 4023.6 4196.6 4265.5 4257.9 4210.4 4146.1 4035.8 3871.9 3724.9
3622.3 3522.7 3398.7 3237.8 3041.8 2816.6 2594.6 2384.7 2200.9 2119.8
2034 1975.8 1906.9 1759.8 1614.3 1502.5 1409.1 1341.7 1288.1 1203.8
1121.1 995.5 854.6 716.8 554.4 329.3 0
3775.4 4031.2 4213.5 4271.7 4247.2 4196.6 4115.4 3973 3813.7 3695.8
3608.5 3518.1 3401.7 3253.1 3046.4 2792.1 2511.8 2260.7 2066.1 1969.7
1862.4 1766 1629.6 1467.3 1343.2 1248.3 1173.2 1110.4 1043 964.9
906.7 785.7 640.2 523.8 402.8 202.2 0
3775.4 4054.2 4225.7 4274.7 4248.7 4190.5 4090.9 3947 3787.7 3677.4
3594.7 3495.1 3386.4 3227.1 3021.9 2769.2 2481.2 2197.9 1986.5 1844.1
1701.6 1597.5 1450.4 1329.4 1213 1122.7 1050.7 994 946.5 892.9
943.5 782.7 597.3 456.4 338.5 140.9 0
3775.4 4052.7 4228.8 4279.3 4251.8 4187.4 4098.6 3948.5 3784.6 3680.5
3594.7 3499.7 3394.1 3239.4 3038.7 2784.5 2495 2205.5 1980.4 1830.3
1687.8 1579.1 1435.1 1311.1 1194.7 1102.8 1030.8 975.6 934.3 880.7
974.1 721.4 571.3 459.5 341.6 140.9 0
